IESNA:LM-63-2002
[TEST]P1055658
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S775D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2210
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1260.2 1249.8 1244.2 1235.7 1222.5 1204.6 1184.8 1162.2 1135.8 1107.5
1076.4 1042.5 1005.7 968 928.4 887.9 846.4 802.1 757.8 713.5
667.3 622.1 577.8 531.6 482.6 438.3 391.2 343.1 295 247.9
199.8 156.5 115 75.4 40.5 14.1 0
1260.2 1265.8 1259.2 1247 1226.2 1198 1167.8 1133.9 1096.2 1056.6
1011.3 966.1 919 869 818.1 766.3 713.5 660.7 607.9 554.2
502.4 451.5 401.5 352.5 305.4 261.1 216.8 180 151.7 125.4
99.9 77.3 57.5 39.6 24.5 10.4 0
1260.2 1253.6 1241.3 1214 1181 1141.4 1097.1 1045.3 990.6 931.2
870 807.8 743.7 682.4 622.1 563.6 508 454.3 404.4 357.2
312.9 276.2 248.8 221.5 196 173.4 151.7 132 113.1 95.2
79.2 63.2 49 34.9 22.6 10.4 0
1260.2 1254.5 1230 1196.1 1152.7 1099.9 1043.4 979.3 906.7 832.3
761.6 691.8 624 560.8 503.3 448.6 397.8 349.7 312 285.6
261.1 237.5 212.1 192.3 171.5 153.6 135.7 118.8 102.7 88.6
73.5 59.4 46.2 33 20.7 9.4 0
1260.2 1258.3 1238.5 1198.9 1149 1093.3 1029.3 957.6 880.3 804.9
730.5 657 590 527.8 471.3 418.5 370.4 328.9 301.6 276.2
251.7 230.9 207.4 186.6 168.7 150.8 133.8 117.8 101.8 86.7
72.6 58.4 45.2 33 21.7 10.4 0
